IESNA:LM-63-2002
[TEST]P940440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22729
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2073.3 2060.3 2033.2 2009.5 2003.6 2006 2013.1 2026.1 2037.9 2041.4
2042.6 2060.3 2097 2157.2 2257.6 2399.4 2571.9 2779.8 3045.6 3362.2
3721.4 4160.9 4693.7 5299.7 5951.9 6652.4 7324.6 7637.7 7179.3 5547.8
3018.5 851.8 261.1 154.8 88.6 36.6 0
2073.3 2066.3 2037.9 2014.3 2008.4 2009.5 2016.6 2029.6 2040.3 2043.8
2046.2 2065.1 2100.5 2164.3 2262.4 2405.3 2580.2 2789.3 3062.2 3378.8
3749.7 4202.2 4756.3 5349.3 6013.3 6731.6 7389.6 7673.1 7107.3 5423.8
2877.9 798.6 252.8 141.8 82.7 33.1 0
2073.3 2063.9 2036.7 2011.9 2001.3 2002.5 2006 2013.1 2017.8 2022.5
2029.6 2049.7 2087.5 2147.8 2247 2378.1 2545.9 2744.4 3000.7 3313.8
3704.8 4193.9 4768.1 5406 6067.6 6769.4 7432.1 7777.1 7357.7 5858.5
3478 1283 342.6 170.1 100.4 39 0
2073.3 2059.2 2033.2 2006 1991.8 1988.3 1990.6 1991.8 1991.8 2000.1
2011.9 2034.4 2072.2 2131.2 2216.3 2341.5 2508.1 2711.3 2967.7 3279.5
3702.5 4208.1 4853.2 5579.7 6324 7054.1 7735.8 8120.9 7908.2 6800.1
4668.9 2258.8 680.5 248.1 120.5 37.8 0
2073.3 2059.2 2034.4 2006 1988.3 1984.7 1987.1 1987.1 1987.1 1996.6
2017.8 2037.9 2069.8 2120.6 2197.4 2313.2 2480.9 2690 2947.6 3276
3709.6 4287.3 5032.7 5915.2 6822.5 7635.3 8291 8706.9 8756.5 8189.4
6530.7 3928.1 1668.1 425.3 142.9 33.1 0
2073.3 2055.6 2030.8 2002.5 1983.6 1980 1983.6 1988.3 1988.3 1997.7
2020.2 2036.7 2061.5 2115.9 2197.4 2313.2 2476.2 2690 2952.3 3298.4
3750.9 4372.3 5206.4 6223.6 7256.1 8152.8 8809.6 9298.7 9598.8 9407.4
8154 5725 2742 861.2 183.1 42.5 0
2073.3 2059.2 2033.2 2003.6 1984.7 1980 1982.4 1987.1 1987.1 1996.6
2017.8 2040.3 2072.2 2124.1 2204.5 2322.6 2488 2695.9 2955.8 3284.3
3717.8 4296.7 5045.7 5915.2 6813.1 7643.6 8328.8 8806.1 8869.9 8246.1
6680.8 4079.3 1603.1 413.5 119.3 31.9 0
2073.3 2061.5 2036.7 2007.2 1988.3 1983.6 1987.1 1990.6 1994.2 2003.6
2019 2043.8 2084 2144.2 2230.5 2349.8 2518.7 2724.3 2980.7 3302
3727.3 4263.6 4912.2 5619.9 6344.1 7075.4 7768.8 8157.5 7891.7 6853.3
4802.4 2308.4 688.8 258.7 122.9 37.8 0
2073.3 2065.1 2039.1 2010.7 1995.4 1993 1997.7 2007.2 2015.5 2023.7
2034.4 2055.6 2097 2161.9 2258.8 2392.3 2558.9 2760.9 3013.7 3319.7
3707.2 4188 4751.6 5367.1 6009.7 6704.4 7387.2 7731 7369.5 6129.1
3872.6 1521.6 435.9 207.9 111.1 44.9 0
2073.3 2067.4 2040.3 2011.9 1998.9 1997.7 2006 2022.5 2036.7 2045
2053.3 2074.5 2113.5 2179.7 2281.3 2424.2 2599.1 2810.5 3070.4 3384.7
3748.6 4201 4722 5306.8 5928.2 6617 7272.6 7530.2 7043.5 5467.5
2996 902.6 275.3 139.4 74.4 29.5 0
2073.3 2066.3 2040.3 2011.9 1998.9 1998.9 2007.2 2022.5 2037.9 2045
2052.1 2069.8 2110 2172.6 2273 2412.4 2586.1 2807 3068.1 3365.8
3723.7 4157.3 4675.9 5264.3 5857.3 6546.1 7215.9 7532.6 7121.4 5631.7
3190.9 1003 290.6 151.2 78 27.2 0
